• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

Economy-Type Steel Honeycomb Air Spring Vibration Isolating Table

Economy-Type Steel Honeycomb Air Spring Vibration Isolating Table

[Features]
· This is a cost effective model designed with a strong focus on achieving a good balance between vibration isolation performance and low cost.
· Performance is fully achieved despite low cost.
· Applications: interferometer, optical experiments
· Special orders accepted: Special dimensions, non-magnetic materials, through-holes, etc.

Part Number

Configured Part Number is shown.

Part Number
J04N-0605
J04N-0605C
J04N-0605CT
J04N-0605T
J04N-0806
J04N-0806C
J04N-0806CT
J04N-0806T
J04N-1007
J04N-1007C
J04N-1007CT
J04N-1007T
J04N-1010
J04N-1010C
J04N-1010CT
J04N-1010T
J04N-1207
J04N-1207C
J04N-1207CT
J04N-1207T
J04N-1209
J04N-1209C
J04N-1209CT
J04N-1209T
J04N-1510
J04N-1510C
J04N-1510CT
J04N-1510T
J04N-1512
J04N-1512C
J04N-1512CT
J04N-1512T
J04N-1809
J04N-1809C
J04N-1809CT
J04N-1809T
J04N-1812
J04N-1812C
J04N-1812CT
J04N-1812T
J04N-2010
J04N-2010C
J04N-2010CT
J04N-2010T
Part NumberVolume DiscountDays to Ship Specifications A Dimension
(mm)
B Dimension
(mm)

32 Days

Standard600500

Quote

Clean Room Specifications600500

Quote

M6-25mm matrix + Clean room specifications600500

Quote

M6-25mm Matrix600500

Quote

Standard800600

Quote

Clean Room Specifications800600

Quote

M6-25mm matrix + Clean room specifications800600

Quote

M6-25mm Matrix800600

Quote

Standard1000700

Quote

Clean Room Specifications1000700

Quote

M6-25mm matrix + Clean room specifications1000700

Quote

M6-25mm Matrix1000700

Quote

Standard10001000

Quote

Clean Room Specifications10001000

Quote

M6-25mm matrix + Clean room specifications10001000

Quote

M6-25mm Matrix10001000

Quote

Standard1200700

Quote

Clean Room Specifications1200700

Quote

M6-25mm matrix + Clean room specifications1200700

Quote

M6-25mm Matrix1200700

Quote

Standard1200900

Quote

Clean Room Specifications1200900

Quote

M6-25mm matrix + Clean room specifications1200900

Quote

M6-25mm Matrix1200900

Quote

Standard15001000

Quote

Clean Room Specifications15001000

Quote

M6-25mm matrix + Clean room specifications15001000

Quote

M6-25mm Matrix15001000

Quote

Standard15001200

Quote

Clean Room Specifications15001200

Quote

M6-25mm matrix + Clean room specifications15001200

Quote

M6-25mm Matrix15001200

Quote

Standard1800900

Quote

Clean Room Specifications1800900

Quote

M6-25mm matrix + Clean room specifications1800900

Quote

M6-25mm Matrix1800900

Quote

Standard18001200

Quote

Clean Room Specifications18001200

Quote

M6-25mm matrix + Clean room specifications18001200

Quote

M6-25mm Matrix18001200

Quote

Standard20001000

Quote

Clean Room Specifications20001000

Quote

M6-25mm matrix + Clean room specifications20001000

Quote

M6-25mm Matrix20001000

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support