Plate Beam Splitter

Plate Beam Splitter

[Features]
· Mirror with parallel running surfaces in chrome film, or dielectric multilayer coating, divides light radiated at 45° into reflected light and transmitted light.
· Generally known as the half-mirror type.
· Using this element, permeated and reflective light intensity is 1:1, the incoming beam polarization is circular. · Non-polarized light and 45° linearly polarized light only.
· This is the P-polarized light and S=polarized light parts refection rate (or permeation rate) due to a differential.

Part Number

Configured Part Number is shown.

Part Number
S11-20-550E
S11-30-550E
S11-50-550E
S15-20-1400E
S15-20-550E
S15-20-800E
S15-30-1400E
S15-30-550E
S15-30-800E
S15-50-550E
Part NumberVolume DiscountDays to Ship RoHSO.D.
(φ)
Wavelength Range
(nm)
Coating

32 Days or more

620400~700Chrome coated (back AR coated)

32 Days or more

630400~700Chrome coated (back AR coated)

32 Days or more

650400~700Chrome coated (back AR coated)

32 Days or more

6201300~1550Dielectric Multilayer Layer Coating (back AR coated

32 Days or more

620400~700Dielectric Multilayer Layer Coating (back AR coated

32 Days or more

620700~900Dielectric Multilayer Layer Coating (back AR coated

32 Days or more

6301300~1550Dielectric Multilayer Layer Coating (back AR coated

32 Days or more

630400~700Dielectric Multilayer Layer Coating (back AR coated

32 Days or more

630700~900Dielectric Multilayer Layer Coating (back AR coated

32 Days or more

650400~700Dielectric Multilayer Layer Coating (back AR coated

Loading...

  1. 1

Basic Information

Material BK7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support