• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Non-polarized light beam splitter for laser lines

Non-polarized light beam splitter for laser lines

[Features]
Using a non-polarized light beam splitter appropriate for specific laser wavelength, the transmitted light amount and reflected light amount are separated 1:1.
The transmitted light amount and reflected light amount are not changed even when the the polarized light direction of the laser beam is changed.
Because there is absorption of 10% or less on the polarized light film, it is not possible to use with high output lasers.
The phase difference between S polarized light and P polarized light of transmitted and reflected light is not confirmed.

Part Number

Configured Part Number is shown.

S32

Part Number
S32-20-405
S32-20-633
Part NumberVolume DiscountDays to Ship RoHSCourt wavelength λ
(nm)

42 Days or more

6405

42 Days or more

6633

Loading...

  1. 1

Basic Information

Shape(mm) 20 Coating Metal/dielectric multilayer coating (4 face AR coated) Material BK7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support