• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 9/22/2018 to 5:00 p.m. (EDT) 9/23/2018. We apologize for the inconvenience.

Stand for optical bench

Stand for optical bench

[Features]
· Stand placed under the optical bench which can keep the bench horizontal with the adjustment screw.
· A11-4N and 5N are placed at both sides of the bench. A11-6N is placed in the center when the bench is long.
· A11-3 is a must if an optical bench A10 is installed.
· The optical benches A16 and A18 can be fixed directly with M6 screws.
· The guideline of the load on the carrier for optical bench shall be 20 or more times as large as the carrier's own weight avoiding uneven and concentrated loading.

Part Number

Configured Part Number is shown.

A11-4N

 

A11-5N

 

A11-6N

Part Number
A11-4N
A11-5N
A11-6N
Part NumberVolume DiscountDays to Ship Size
(mm)
Number of adjusting screws
(piece)

8 Days or more

120×951

8 Days or more

120×952

8 Days or more

240×602

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support