• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Flat convex lens (Synthetic silica)

Flat convex lens (Synthetic silica)

Synthetic silica single lens. A flat convex and both-side convex types are available.

[Features]
· Flat convex lens made of synthetic silica.
· Has a feature which excels in transparency rate in UV area.
· Not available with anti-reflective coating.

Edit Part Configuration

Part Number

Configure to get your Part Number

S61

Part Number
S61-10-20
S61-10-30
S61-10-40
S61-10-50
S61-10-60
S61-10-70
S61-10-80
S61-10-90
S61-10-100
S61-20-30
S61-20-40
S61-20-50
S61-20-60
S61-20-70
S61-20-80
S61-20-90
S61-20-100
S61-30-40
S61-30-50
S61-30-60
S61-30-70
S61-30-80
S61-30-90
S61-30-100
S61-50-70
S61-50-80
S61-50-90
S61-50-100
S61-50-150
S61-50-200
S61-50-300
Part NumberVolume DiscountDays to Ship RoHSO.D.
(φ)
Focal Distance f
(mm)

32 Days

101020

32 Days

101030

32 Days

101040

32 Days

101050

32 Days

101060

32 Days

101070

32 Days

101080

32 Days

101090

32 Days

1010100

32 Days

102030

32 Days

102040

32 Days

102050

32 Days

102060

32 Days

102070

32 Days

102080

32 Days

102090

32 Days

1020100

32 Days

103040

32 Days

103050

32 Days

103060

32 Days

103070

32 Days

103080

32 Days

103090

32 Days

1030100

32 Days

105070

32 Days

105080

32 Days

105090

32 Days

1050100

32 Days

1050150

32 Days

1050200

32 Days

1050300

Loading...

  1. 1

Basic Information

Material Synthetic silica

Additional Products in this Category

Customers Who Viewed This Item Also Viewed