Broadband Polarized Beam Splitter

Broadband Polarized Beam Splitter

Can separate circularly polarized light and 45° linearly polarized light into linearly polarized lights of P and S. Since this is a cube type, no beam position misalignment occurs.

[Features]
· Furthermore, because this a cube type, the P-polarized light component, for which no beam shifting occurs as the result of separation, gets transmitted through the slope, while the S-polarized light component is reflected by the slope.
· Polarization separation is achieved in a wide wavelength range using a dielectric multilayer film.
· This is useful for experiments that use 2 wavelengths or 3 wavelengths in common.

Part Number

Configured Part Number is shown.

S312

Part Number
S312-10-1300N
S312-10-550N
S312-10-800N
S312-20-1300N
S312-20-550N
S312-20-800N
Part NumberVolume DiscountDays to Ship Shape
(mm)
Wavelength Range
(nm)

32 Days or more

101310~1550

32 Days or more

10450~680

32 Days or more

10780~830

32 Days or more

201310~1550

32 Days or more

20450~680

32 Days or more

20780~830

Loading...

  1. 1

Basic Information

Coating Dielectric multilayer coating Material BK7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support