• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/15 to 6:00 p.m. (EST) 12/16/2018. We apologize for the inconvenience.

HARMO Lever Chuck

Part Number

Configured Part Number is shown.

Part Number
HC15AP
HC15BP
HC15CP
HC20AD
HC20AP
HC20BD
HC20BP
HC20CD
HC20CP
HC30AD
HC30BD
HC30CD
Part NumberVolume DiscountDays to Ship RoHSOperation Method Claw Opening Angle A1
(deg)
Claw Closing Angle A2
(deg)
Operating Pressure Range
(MPa)
Material of Body Cylinder cross-section area
(㎠)

15 Days or more

6Double Acting30200.2~0.6Plastic2.1

Quote

6Single Acting Type (Normally Open)30200.2~0.6Plastic2.1

Quote

6Single Acting Type (Normally Close)30200.2~0.6Plastic2.1

8 Days or more

6Double Acting30200.2~0.7Die-cast4.3

8 Days or more

6Double Acting30200.2~0.6Plastic4.3

8 Days or more

6Single Acting Type (Normally Open)30200.2~0.7Die-cast4.3

Quote

6Single Acting Type (Normally Open)30200.2~0.6Plastic4.3

Quote

6Single Acting Type (Normally Close)30200.2~0.7Die-cast4.3

Quote

6Single Acting Type (Normally Close)30200.2~0.6Plastic4.3

Quote

6Double Acting30200.2~0.7Die-cast8.8

Quote

6Single Acting Type (Normally Open)30200.2~0.7Die-cast8.8

Quote

6Single Acting Type (Normally Close)30200.2~0.7Die-cast8.8

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Swing Type Number of Fingers 2 pcs.
Main Body Shape Square type Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Bracket None Sensor None
Finger Option None

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support