Stainless Steel 260 K Needle Valve Socket Weld

Part Number

Configured Part Number is shown.

Part Number
UN26-SP-6A
UN26-SP-8A
UN26-SP-10A
UN26-SP-15A
UN26-SP-20A
UN26-SP-25A
Part NumberVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

Quote

1/8B(6A)1/8B(6A)

Quote

1/4B(8A)1/4B(8A)

Quote

--

Quote

1/2B(15A)1/2B(15A)

Quote

3/4B(20A)3/4B(20A)

Quote

1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Gas / Chemical Main Body Shape Straight Nominal Pressure 260K
Body Material Stainless Steel Body Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support