Stainless Steel High Pressure Fittings TS Union

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KTS-01-1
KTS-02-1
KTS-02-2
KTS-03-2
KTS-03-3
KTS-04-3
KTS-04-4
KTS-3-1
KTS-4-1
KTS-6-1
KTS-6-2
KTS-8-1
KTS-8-2
KTS-10-2
KTS-10-3
KTS-12-2
KTS-12-3
KTS-12-4
Part NumberVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Thread Nominal Operating Temperature Range
(℃)

Quote

103.171/8B-196~360

Quote

106.351/8B-196~360

Quote

106.351/4B-196~360

Quote

109.521/4B-196~360

Quote

109.523/8B-196~360

Quote

1012.73/8B-196~360

Quote

1012.71/2B-196~360

Quote

1031/8B-196~360

Quote

1041/8B-196~360

Quote

1061/8B-196~360

Quote

1061/4B-196~360

Quote

1081/8B-196~360

Quote

1081/4B-196~360

Quote

10101/4B-196~360

Quote

10103/8B-196~360

Quote

10121/4B-196~360

Quote

10123/8B-196~360

Quote

10121/2B-196~360

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch TS Union Connection Thread Type R

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support