Stainless Steel High Pressure Fittings Tee Union

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KT-01
KT-02
KT-03
KT-04
KT-3
KT-4
KT-6
KT-8
KT-10
KT-12
Part NumberVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Operating Temperature Range
(℃)

Quote

103.17-196~360

37 Days or more

106.35-196~360

Quote

109.52-196~360

Quote

1012.7-196~360

37 Days or more

103-196~360

Quote

104-196~360

5 Days or more

106-196~360

Quote

108-196~360

37 Days or more

1010-196~360

37 Days or more

1012-196~360

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Tees

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support