Stainless Steel High Pressure Fittings Panel Female Union

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
KPF-3-1
KPF-4-1
KPF-4-2
KPF-6-1
KPF-6-2
KPF-8-1
KPF-8-2
KPF-10-2
KPF-10-3
KPF-12-3
KPF-12-4
Part NumberVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
Thread Nominal Operating Temperature Range
(℃)

Quote

1031/8B-196~360

Quote

1041/8B-196~360

Quote

1041/4B-196~360

Quote

1061/8B-196~360

Quote

1061/4B-196~360

Quote

1081/8B-196~360

Quote

1081/4B-196~360

Quote

10101/4B-196~360

Quote

10103/8B-196~360

Quote

10123/8B-196~360

Quote

10121/2B-196~360

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Partition straight Connection Thread Type Rc

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support