Brass Fitting Elbow Union for Low Pressure

Brass Fitting Elbow Union for Low Pressure

Elbow union

[Features]
· The steel joint for tube piping "KITZ ring joint" has a built-in brass ring between the body and the cap nut, achieving the same efficiency as a couple lock by just inserting the tube and tightening the nut

Edit Part Configuration

Part Number

Configured Part Number is shown.

NL6

Part Number
NL6
Part NumberVolume DiscountDays to Ship Operating Temperature Range

Quote

-20~150°C

Loading...

  1. 1

Basic Information

Material C3604 Applicable Fluid Water / Air Max. Operating Pressure 18.04 - MPa
Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow Thread Size 1(mm) 6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support