Straight Union for Low Pressure Brass Fittings

Straight Union for Low Pressure Brass Fittings

Straight Union

[Features]
· The steel joint for tube piping "KITZ ring joint" has a built-in brass ring between the body and the cap nut, achieving the same efficiency as a couple lock just by inserting the tube and tightening the nut

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
NF6
NF8
NF10
Part NumberVolume DiscountDays to Ship Max. Operating Pressure Operating Temperature Range Thread Size 1
(mm)

Quote

18.04 - MPa-20~150°C6

Quote

20.69 - MPa-20~150°C8

Quote

15.98 - MPa-20~150°C10

Loading...

  1. 1

Basic Information

Material C3604 Applicable Fluid Water / Air Connection Type Pipe⇔Pipe, same diameters, plug-in type
Connection Shape Union

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support