JIS "O"-Ring Boss Fitting PF 30° FCS Male 90° Long Elbow with Seat

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1086-04-63A
1086-06-68A
1086-08-78A
1086-12-90A
1086-16-102A
Part NumberVolume DiscountDays to Ship Connection screw T1

32 Days or more

1/4

32 Days or more

3/8

32 Days or more

1/2

32 Days or more

3/4

32 Days or more

1

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread × Male thread Connecting Thread Type M2 PF30°FCS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support