PT Connection PF30° FCS Female 90° Rotation Elbow

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SKL-31-04
SKL-31-06
SKL-31-08
SKL-31-12
Part NumberVolume DiscountDays to Ship Connection screw T1

32 Days or more

1/4

32 Days or more

3/8

32 Days or more

1/2

32 Days or more

3/4

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PT Connecting Thread Type M2 PF30°FCS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support