PT Connection PF30° FCS Female Rotation Connector

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SK-15-04
SK-15-06
SK-15-08
SK-15-12
SK-15-16
Part NumberVolume DiscountDays to Ship Connection screw T1

32 Days or more

1/4

32 Days or more

3/8

32 Days or more

1/2

32 Days or more

3/4

32 Days or more

1

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Bushings
Connection Thread Type Male thread× Female thread Connecting Thread Type M1 PT Connecting Thread Type M2 PF30°FCS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support