Flareless Fitting Cross

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
700X-6
700X-8
700X-10
700X-12
700X-15
700X-16
700X-18
700X-20
700X-25
Part NumberVolume DiscountDays to Ship Tube O.D. (mm) D
(mm)

32 Days or more

6

32 Days or more

8

32 Days or more

10

32 Days or more

12

32 Days or more

15

32 Days or more

16

32 Days or more

18

32 Days or more

20

32 Days or more

25

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Cross
Connection Thread Type Female Screw × Female Screw Connecting Thread Type M1 Bite Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support