Flareless Fitting Union

Part Number

Configured Part Number is shown.

Part Number
700U-1
700U-1/2
700U-1/4
700U-1/8
700U-3/4
700U-3/8
700U-6
700U-8
700U-10
700U-12
700U-15
700U-16
700U-18
700U-20
700U-22
700U-25
700U-28
700U-30
Part NumberVolume DiscountDays to Ship Tube O.D. (mm) D
(mm)
Pipe O.D.
(mm)

32 Days or more

-34

32 Days or more

-21.7

32 Days or more

-13.8

32 Days or more

-10.5

32 Days or more

-27.2

32 Days or more

-17.3

32 Days or more

6-

32 Days or more

8-

32 Days or more

10-

32 Days or more

12-

32 Days or more

15-

32 Days or more

16-

32 Days or more

18-

32 Days or more

20-

32 Days or more

22-

32 Days or more

25-

32 Days or more

28-

32 Days or more

30-

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Socket
Connection Thread Type Female Screw × Female Screw Connecting Thread Type M1 Bite Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support