Flareless Fitting Bulkhead Tightening Elbow

Part Number

Configured Part Number is shown.

Part Number
70HE-6
70HE-8
70HE-10
70HE-12
70HE-15
70HE-16
70HE-18
70HE-20
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

32 Days or more

M126

32 Days or more

M148

32 Days or more

M1610

32 Days or more

M1812

32 Days or more

M2215

32 Days or more

M2416

32 Days or more

M2618

32 Days or more

M2820

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Female Screw × Female Screw Connecting Thread Type M1 Bite Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support