Flareless Fitting Bulkhead Tightening Union

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
70HU-6
70HU-8
70HU-10
70HU-12
70HU-15
70HU-16
70HU-18
70HU-20
70HU-22
70HU-25
70HU-28
70HU-30
Part NumberVolume DiscountDays to Ship Connection screw T1 Tube O.D. (mm) D
(mm)

32 Days or more

M126

32 Days or more

M148

32 Days or more

M1610

32 Days or more

M1812

32 Days or more

M2215

32 Days or more

M2416

32 Days or more

M2618

32 Days or more

M2820

32 Days or more

M3022

32 Days or more

M3525

32 Days or more

M3828

32 Days or more

M4030

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Socket
Connection Thread Type Female Screw × Female Screw Connecting Thread Type M1 Bite Connecting Thread Type M2 Bite

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support