Small Ball Bearing - Single Row (NTN) (Part Numbers)

Small Ball Bearing - Single Row (NTN)
  • Volume Discount

Miniature ball bearings are bearings with a nominal bearing outer diameter of < 9 mm, while small diameter bearings are bearings within an inner diameter of < 10 mm and an outer diameter of D ≧ 9 mm; both ISO standard and ANSI/ABMA standard metric and imperial specifications are available. Products on this page: BT and WBC models

PDF

Edit Part Configuration

Part Number

Configure to get your Part Number

 
Part Number
F-BC5-10
F-WBC5-10ZZ1/1K
Part NumberVolume DiscountDays to Ship RoHSType Inner/Outer Ring Material Bearing Style Outer Ring Shape Precision I.D. d
(Ø)
O.D. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowed rpm
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Seal, Shield Symbols Contact angle symbol Preload Mark Accuracy Symbol Holder Symbol Symbol of Bearing Ring Shape Grease symbol

47 Days

10BallStainless SteelOpen TypeFlatGrade 0510371545000StandardRadialStainless SteelPunching-------

6 Days

10BallStainless SteelDouble ShieldedFlatGrade 0510471545000StandardRadialStainless SteelPunchingZZ1-----/1K

Loading...

  1. 1

Basic Information

Number of Raceway Ring Rows Single Row Size Standards Metric System

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support