Ceramic Fiber Blanket

Part Number

Configured Part Number is shown.

Part Number
CFB2536
CFB25612
CFB636
Part NumberVolume DiscountDays to Ship Plate Thickness t
(mm)
Width B
(mm)
Length A
(mm)
Available

4 Days or more

25300600

4 Days or more

256001200

4 Days or more

6300600

Loading...

  1. 1

Basic Information

Shape Blanket/Paper Recommended Operating Temperature(℃) ~1260 Grade High Temperature Insulating
Main Material Ceramic Fiber Hole Machined / Not Machined No Hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support