Hex Nut Cap (Large)

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
NHB-L-304-1.0S
NHB-L-304-1.5S
NHB-L-304-1.25S
NHB-L-304-2.0S
NHB-L-304-2.5S
NHB-L-304-3.0S
NHB-L-304-3.5S
NHB-L-304-4.0S
Part NumberVolume DiscountDays to Ship Nominal Outside Diameter D Nominal Outside Diameter D
(φ)

13 Days or more

1.0S~2.0S1.0S

13 Days or more

1.0S~2.0S1.5S

23 Days or more

1.0S~2.0S1.25S

13 Days or more

1.0S~2.0S2.0S

23 Days or more

2.5S~4.5S2.5S

23 Days or more

2.5S~4.5S3.0S

23 Days or more

2.5S~4.5S3.5S

23 Days or more

2.5S~4.5S4.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Nut
Metal Piece(Fittings etc.,) Material 304 Stainless Steel Surface Finish Outer Surface Polishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support