Welding Type Tee Bend

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
TBND-W-304-1.5S
TBND-W-304-2.0S
TBND-W-304-2.5S
TBND-W-304-3.0S
TBND-W-304-3.5S
TBND-W-304-4.0S
TBND-W-316L-1.5S
TBND-W-316L-2.0S
TBND-W-316L-2.5S
TBND-W-316L-3.0S
TBND-W-316L-3.5S
TBND-W-316L-4.0S
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
Nominal Outside Diameter D
(φ)

28 Days or more

304 Stainless Steel1.0S~2.0S35.71.5S

28 Days or more

304 Stainless Steel1.0S~2.0S47.82.0S

28 Days or more

304 Stainless Steel2.5S~4.5S59.52.5S

28 Days or more

304 Stainless Steel2.5S~4.5S72.33.0S

28 Days or more

304 Stainless Steel2.5S~4.5S85.13.5S

28 Days or more

304 Stainless Steel2.5S~4.5S97.64.0S

28 Days or more

316L Stainless Steel1.0S~2.0S35.71.5S

28 Days or more

316L Stainless Steel1.0S~2.0S47.82.0S

28 Days or more

316L Stainless Steel2.5S~4.5S59.52.5S

28 Days or more

316L Stainless Steel2.5S~4.5S72.33.0S

28 Days or more

316L Stainless Steel2.5S~4.5S85.13.5S

28 Days or more

316L Stainless Steel2.5S~4.5S97.64.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type (between Equal Type/Dia. Fittings) Weld-On
Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Equal Dia. / concentric Surface Finish Interior and Exterior Polishing
Tee Neck Bend

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support