Mounting Bracket for THK LM-SM Roller (SEB Model)

Mounting Bracket for THK LM-SM Roller (SEB Model)

[Type and features]
· SE type mounting brackets eliminate the need for thin tap processing for installing and securing LM rollers
· SEB model has a special inlaid double lip rubber wiper for a high dust proofing effect.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SE15
SE20
SE25
SE32
SE40
SE50
SEB15
SEB20
SEB25
SEB32
SEB40
SEB50
Part NumberVolume DiscountDays to Ship RoHSW
(mm)
B
(mm)
H1
(mm)

6 Days or more

101522.210

6 Days or more

10203011

6 Days or more

102538.113

6 Days or more

10324514

6 Days or more

10405520

6 Days or more

105076.229

6 Days or more

101522.216

6 Days or more

10203017

6 Days or more

102538.120

6 Days or more

10324521

6 Days or more

10405530

Quote

105076.242

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support