Sanitary Flange Loose × Lose Pipe

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
PR-VSF-2L-1000L-304-1.0S
PR-VSF-2L-1000L-304-1.5S
PR-VSF-2L-1000L-304-2.0S
PR-VSF-2L-1000L-304-2.5S
PR-VSF-2L-1000L-304-3.0S
PR-VSF-2L-1000L-304-3.5S
PR-VSF-2L-1000L-304-4.0S
PR-VSF-2L-1000L-304-4.5S
PR-VSF-2L-1000L-304-5.5S
PR-VSF-2L-1000L-304-6.5S
PR-VSF-2L-1000L-316L-1.0S
PR-VSF-2L-1000L-316L-1.5S
PR-VSF-2L-1000L-316L-2.0S
PR-VSF-2L-1000L-316L-2.5S
PR-VSF-2L-1000L-316L-3.0S
PR-VSF-2L-1000L-316L-3.5S
PR-VSF-2L-1000L-316L-4.0S
PR-VSF-2L-1000L-316L-4.5S
PR-VSF-2L-1000L-316L-5.5S
PR-VSF-2L-1000L-316L-6.5S
Part NumberVolume DiscountDays to Ship Material Nominal O.D. D
(Ø)
I.D. d
(Ø)
Surface Finish Length L
(mm)

28 Days or more

304 Stainless Steel1.0S23Interior and Exterior Polishing1000

28 Days or more

304 Stainless Steel1.5S35.7Interior and Exterior Polishing1000

28 Days or more

304 Stainless Steel2.0S47.8Interior and Exterior Polishing1000

28 Days or more

304 Stainless Steel2.5S59.5Interior and Exterior Polishing1000

28 Days or more

304 Stainless Steel3.0S72.3Interior and Exterior Polishing1000

28 Days or more

304 Stainless Steel3.5S85.1Interior and Exterior Polishing1000

28 Days or more

304 Stainless Steel4.0S97.6Interior and Exterior Polishing1000

33 Days or more

304 Stainless Steel4.5S108.3Interior and Exterior Polishing1000

33 Days or more

304 Stainless Steel5.5S133.8Interior and Exterior Polishing1000

33 Days or more

304 Stainless Steel6.5S159.2Interior and Exterior Polishing1000

53 Days or more

316L Stainless Steel1.0S23Interior and Exterior Polishing1000

53 Days or more

316L Stainless Steel1.5S35.7Interior and Exterior Polishing1000

53 Days or more

316L Stainless Steel2.0S47.8Interior and Exterior Polishing1000

53 Days or more

316L Stainless Steel2.5S59.5Interior and Exterior Polishing1000

53 Days or more

316L Stainless Steel3.0S72.3Interior and Exterior Polishing1000

53 Days or more

316L Stainless Steel3.5S85.1Interior and Exterior Polishing1000

53 Days or more

316L Stainless Steel4.0S97.6Interior and Exterior Polishing1000

63 Days or more

316L Stainless Steel4.5S108.3Interior and Exterior Polishing1000

63 Days or more

316L Stainless Steel5.5S133.8Interior and Exterior Polishing1000

63 Days or more

316L Stainless Steel6.5S159.2Interior and Exterior Polishing1000

Loading...

  1. 1

Basic Information

Types Pipe with Both Side Fittings The type of fitting L Loose Flange Fitting R Type Type Loose Flange

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support