Nut Pipe Thread Adapter (Large)

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
THAD-NH-L-304-1.0SX20A
THAD-NH-L-304-1.0SX25A
THAD-NH-L-304-1.5SX25A
THAD-NH-L-304-1.5SX32A
THAD-NH-L-304-1.5SX40A
THAD-NH-L-304-2.0SX40A
THAD-NH-L-304-2.0SX50A
THAD-NH-L-304-2.5SX50A
THAD-NH-L-304-2.5SX65A
THAD-NH-L-316L-1.0SX20A
THAD-NH-L-316L-1.0SX25A
THAD-NH-L-316L-1.5SX25A
THAD-NH-L-316L-1.5SX32A
THAD-NH-L-316L-1.5SX40A
THAD-NH-L-316L-2.0SX40A
THAD-NH-L-316L-2.0SX50A
THAD-NH-L-316L-2.5SX50A
THAD-NH-L-316L-2.5SX65A
Part NumberVolume DiscountDays to Ship Metal Piece(Fittings etc.,) Material Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Nominal Diameter of Pipe Connection Screw Nominal Outside Diameter D
(φ)

23 Days or more

304 Stainless Steel1.0S~2.0S2323R3/41.0S

23 Days or more

304 Stainless Steel1.0S~2.0S2326R11.0S

23 Days or more

304 Stainless Steel1.0S~2.0S35.726R11.5S

23 Days or more

304 Stainless Steel1.0S~2.0S35.735.7R1 1/41.5S

23 Days or more

304 Stainless Steel1.0S~2.0S35.742.6R1 1/21.5S

23 Days or more

304 Stainless Steel1.0S~2.0S47.842.6R1 1/22.0S

23 Days or more

304 Stainless Steel1.0S~2.0S47.854.9R22.0S

23 Days or more

304 Stainless Steel2.5S~4.5S59.554.9R22.5S

23 Days or more

304 Stainless Steel2.5S~4.5S59.572.3R2 1/22.5S

23 Days or more

316L Stainless Steel1.0S~2.0S2323R3/41.0S

23 Days or more

316L Stainless Steel1.0S~2.0S2326R11.0S

23 Days or more

316L Stainless Steel1.0S~2.0S35.726R11.5S

23 Days or more

316L Stainless Steel1.0S~2.0S35.735.7R1 1/41.5S

23 Days or more

316L Stainless Steel1.0S~2.0S35.742.6R1 1/21.5S

23 Days or more

316L Stainless Steel1.0S~2.0S47.842.6R1 1/22.0S

23 Days or more

316L Stainless Steel1.0S~2.0S47.854.9R22.0S

23 Days or more

316L Stainless Steel2.5S~4.5S59.554.9R22.5S

23 Days or more

316L Stainless Steel2.5S~4.5S59.572.3R2 1/22.5S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Conversion Adapters Connection Type 1 (Left or Large Diameter Side) ISO Thread Union Nut
Connection Type 2 (Right or Small Diameter Side) Screw for pipes Dia., Center Reducing/Concentricity Surface Finish Interior and Exterior Polishing
Type Hex Nut (Large)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support