Ferrule Different Diameters Low Neck Tees

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
TEEVX-3C-316L-1.0SX8A
TEEVX-3C-316L-1.0SX10A
TEEVX-3C-316L-1.0SX15A
TEEVX-3C-316L-1.5SX1.0S
TEEVX-3C-316L-1.5SX8A
TEEVX-3C-316L-1.5SX10A
TEEVX-3C-316L-1.5SX15A
TEEVX-3C-316L-2.0SX1.0S
TEEVX-3C-316L-2.0SX1.5S
TEEVX-3C-316L-2.5SX1.0S
TEEVX-3C-316L-2.5SX1.5S
TEEVX-3C-316L-2.5SX2.0S
TEEVX-3C-316L-3.0SX1.0S
TEEVX-3C-316L-3.0SX1.5S
TEEVX-3C-316L-3.0SX2.0S
TEEVX-3C-316L-3.0SX2.5S
TEEVX-3C-316L-3.5SX1.0S
TEEVX-3C-316L-3.5SX1.5S
TEEVX-3C-316L-4.0SX1.0S
TEEVX-3C-316L-4.0SX1.5S
TEEVX-3C-316L-10AX8A
TEEVX-3C-316L-15AX8A
TEEVX-3C-316L-15AX10A
Part NumberVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)

23 Days or more

1.0S~2.0S2310.58A1.0S

23 Days or more

1.0S~2.0S231410A1.0S

23 Days or more

1.0S~2.0S2317.515A1.0S

23 Days or more

1.0S~2.0S35.7231.0S1.5S

23 Days or more

1.0S~2.0S35.710.58A1.5S

23 Days or more

1.0S~2.0S35.71410A1.5S

23 Days or more

1.0S~2.0S35.717.515A1.5S

23 Days or more

1.0S~2.0S47.8231.0S2.0S

23 Days or more

1.0S~2.0S47.835.71.5S2.0S

23 Days or more

2.5S~4.5S59.5231.0S2.5S

23 Days or more

2.5S~4.5S59.535.71.5S2.5S

23 Days or more

2.5S~4.5S59.547.82.0S2.5S

23 Days or more

2.5S~4.5S72.3231.0S3.0S

23 Days or more

2.5S~4.5S72.335.71.5S3.0S

23 Days or more

2.5S~4.5S72.347.82.0S3.0S

23 Days or more

2.5S~4.5S72.359.52.5S3.0S

23 Days or more

2.5S~4.5S85.1231.0S3.5S

23 Days or more

2.5S~4.5S85.135.71.5S3.5S

33 Days or more

2.5S~4.5S97.6231.0S4.0S

33 Days or more

2.5S~4.5S97.635.71.5S4.0S

23 Days or more

8A~15A1410.58A10A

23 Days or more

8A~15A17.510.58A15A

23 Days or more

8A~15A17.51410A15A

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Tee Connection Type 1 (Left or Large Diameter Side) ISO Ferule Union
Connection Type 2 (Right or Small Diameter Side) ISO Ferule Union Combination of Tee and Cross at Connecting Part (A-B-C) For all ports Dia., Center Reducing/Concentricity
Metal Piece(Fittings etc.,) Material 316L Stainless Steel Surface Finish Interior and Exterior Polishing Tee Neck Short Sleeve

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support