Weld x Ferrule Eccentric Reducer

Edit Part Configuration

Part Number

Configured Part Number is shown.

 
Part Number
RDE-W-C-316L-1.5SX1.0S
RDE-W-C-316L-1.5SX1.25S
RDE-W-C-316L-1.25SX1.0S
RDE-W-C-316L-2.0SX1.0S
RDE-W-C-316L-2.0SX1.5S
RDE-W-C-316L-2.0SX1.25S
RDE-W-C-316L-2.5SX1.0S
RDE-W-C-316L-2.5SX1.5S
RDE-W-C-316L-2.5SX1.25S
RDE-W-C-316L-2.5SX2.0S
RDE-W-C-316L-3.0SX1.5S
RDE-W-C-316L-3.0SX2.0S
RDE-W-C-316L-3.0SX2.5S
RDE-W-C-316L-3.5SX2.0S
RDE-W-C-316L-3.5SX2.5S
RDE-W-C-316L-3.5SX3.0S
RDE-W-C-316L-4.0SX2.0S
RDE-W-C-316L-4.0SX2.5S
RDE-W-C-316L-4.0SX3.0S
RDE-W-C-316L-4.0SX3.5S
Part NumberVolume DiscountDays to Ship Nominal Outside Diameter D I.D. d(d1)
(Ø)
I.D. d2
(Ø)
Pipe Size 2 Nominal Outside Diameter D
(φ)

23 Days or more

1.0S~2.0S35.7231.0S1.5S

23 Days or more

1.0S~2.0S35.729.41.25S1.5S

23 Days or more

1.0S~2.0S29.4231.0S1.25S

23 Days or more

1.0S~2.0S47.8231.0S2.0S

23 Days or more

1.0S~2.0S47.835.71.5S2.0S

23 Days or more

1.0S~2.0S47.829.41.25S2.0S

23 Days or more

2.5S~4.5S59.5231.0S2.5S

23 Days or more

2.5S~4.5S59.535.71.5S2.5S

23 Days or more

2.5S~4.5S59.529.41.25S2.5S

23 Days or more

2.5S~4.5S59.547.82.0S2.5S

23 Days or more

2.5S~4.5S72.335.71.5S3.0S

23 Days or more

2.5S~4.5S72.347.82.0S3.0S

23 Days or more

2.5S~4.5S72.359.52.5S3.0S

23 Days or more

2.5S~4.5S85.147.82.0S3.5S

23 Days or more

2.5S~4.5S85.159.52.5S3.5S

23 Days or more

2.5S~4.5S85.172.33.0S3.5S

33 Days or more

2.5S~4.5S97.647.82.0S4.0S

33 Days or more

2.5S~4.5S97.659.52.5S4.0S

33 Days or more

2.5S~4.5S97.672.33.0S4.0S

33 Days or more

2.5S~4.5S97.685.13.5S4.0S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Reducer Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) ISO Ferule Union Dia., Center Reducing/Eccentricity Metal Piece(Fittings etc.,) Material 316L Stainless Steel
Surface Finish Interior and Exterior Polishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support