MWBS Flexible Coupling, Bellows Type (High-Accuracy Welding)

Part Number

Configured Part Number is shown.

Part Number
MWBS-13-4X4
MWBS-13-4X5
MWBS-13-4X6
MWBS-13-5X5
MWBS-13-5X6
MWBS-13-6X6
MWBS-18-5X5
MWBS-18-5X6
MWBS-18-5X8
MWBS-18-6X6
MWBS-18-6X8
MWBS-18-8X8
MWBS-22-6X6
MWBS-22-6X8
MWBS-22-6X10
MWBS-22-8X8
MWBS-22-8X10
MWBS-22-10X10
MWBS-28-8X8
MWBS-28-8X10
MWBS-28-8X11
MWBS-28-8X12
MWBS-28-8X14
MWBS-28-10X10
MWBS-28-10X11
MWBS-28-10X12
MWBS-28-10X14
MWBS-28-11X11
MWBS-28-11X12
MWBS-28-11X14
MWBS-28-12X12
MWBS-28-12X14
MWBS-28-14X14
Part NumberVolume DiscountDays to Ship RoHSFor Shaft Size D1
(mm)
For Shaft Size D2
(mm)
O.D.
(Ø)
Full Length
(mm)
Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

32 Days or more

6441316.50.073.5+0.5/-0.52.5×10-7

32 Days or more

6451316.50.073.5+0.5/-0.52.5×10-7

32 Days or more

6461316.50.073.5+0.5/-0.52.5×10-7

32 Days or more

6551316.50.073.5+0.5/-0.52.5×10-7

32 Days or more

6561316.50.073.5+0.5/-0.52.5×10-7

32 Days or more

6661316.50.073.5+0.5/-0.52.5×10-7

32 Days or more

65518220.155+0.5/-0.51.2×10-6

32 Days or more

65618220.155+0.5/-0.51.2×10-6

32 Days or more

65818220.155+0.5/-0.51.2×10-6

32 Days or more

66618220.155+0.5/-0.51.2×10-6

32 Days or more

66818220.155+0.5/-0.51.2×10-6

32 Days or more

68818220.155+0.5/-0.51.2×10-6

32 Days or more

66622270.354+0.5/-0.53.4×10-6

32 Days or more

66822270.354+0.5/-0.53.4×10-6

32 Days or more

661022270.354+0.5/-0.53.4×10-6

32 Days or more

68822270.354+0.5/-0.53.4×10-6

32 Days or more

681022270.354+0.5/-0.53.4×10-6

32 Days or more

6101022270.354+0.5/-0.53.4×10-6

32 Days or more

68828370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

681028370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

681128370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

681228370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

681428370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6101028370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6101128370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6101228370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6101428370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6111128370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6111228370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6111428370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6121228370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6121428370.654.5+0.5/-0.51.4 × 10-5

32 Days or more

6141428370.654.5+0.5/-0.51.4 × 10-5

Loading...

  1. 1

Basic Information

Type Bellows Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Encoder
Allowable Torque Range(N•m) 0.05~1.00 Maximum Range of Rotation Number(r/min) 4001~10000 Feature Backlash 0
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support