Rolled Ball Screw, BLK Series

Rolled Ball Screw, BLK Series

Recommended tip shape designations are now selectable. If you choose a recommended tip shape designation, accuracy for non-standard lengths can be specified in units of 1 mm, even for C8 and C10 models.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
BLK1510-5.6+[44-1500/1]LC[7,​8]T
BLK1510-5.6+[44-1500/1]LT
BLK1616-3.6+[38-1800/1]LC[7,​8]T
BLK1616-3.6+[38-1800/1]LT
BLK1616-7.2+[38-1800/1]LC[7,​8]T
BLK1616-7.2+[38-1800/1]LT
BLK2020-3.6+[100-1500/1]LT
BLK2020-7.2+[100-1500/1]LT
BLK2525-3.6+[55-2500/1]LT
BLK2525-7.2+[55-2500/1]LT
BLK3232-3.6+[70-2000/1]LT
BLK3232-7.2+[70-2000/1]LT
BLK3620-5.6+[78-4000/1]LC[7,​8]T
BLK3620-5.6+[78-4000/1]LT
BLK3624-5.6+[94-4000/1]LC[7,​8]T
BLK3624-5.6+[94-4000/1]LT
BLK3636-3.6+[77-1500/1]LT
BLK3636-7.2+[77-1500/1]LT
BLK4040-3.6+[85-2000/1]LT
BLK4040-7.2+[85-2000/1]LT
BLK5050-3.6+[106-2000/1]LT
BLK5050-7.2+[106-6000/1]LC[7,​8]T
BLK5050-7.2+[106-6000/1]LT
Part NumberVolume DiscountDays to Ship Accuracy Grade Screw Shaft O.D. d
(φ)
Lead
(mm)
Axial Clearance Nut Shape Circuit System Number of Load Circuits
(Rows X Turns)
Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

Quote

C7 / C815100.1SingleEnd Cap2×2.844 ~ 1500980025200

Quote

C1015100.1SingleEnd Cap2×2.844 ~ 1500980025200

Quote

C7 / C816160.1SingleEnd Cap2×1.838 ~ 1800580012900

Quote

C1016160.1SingleEnd Cap2×1.838 ~ 1800580012900

Quote

C7 / C816160.1SingleEnd Cap4×1.838 ~ 18001050025900

Quote

C1016160.1SingleEnd Cap4×1.838 ~ 18001050025900

Quote

C1020200.1SingleEnd Cap2×1.8100 ~ 1500770022300

Quote

C1020200.1SingleEnd Cap4×1.8100 ~ 15001390044600

Quote

C1025250.1SingleEnd Cap2×1.855 ~ 25001210035000

Quote

C1025250.1SingleEnd Cap4×1.855 ~ 25002190069900

Quote

C103232[0.2 or less (Rolled)] 0.14SingleEnd Cap2×1.870 ~ 20001730053900

Quote

C103232[0.2 or less (Rolled)] 0.14SingleEnd Cap4×1.870 ~ 200031300107800

Quote

C7 / C83620[0.2 or less (Rolled)] 0.17SingleEnd Cap2×2.878 ~ 400039800121700

Quote

C103620[0.2 or less (Rolled)] 0.17SingleEnd Cap2×2.878 ~ 400039800121700

Quote

C7 / C83624[0.2 or less (Rolled)] 0.17SingleEnd Cap2×2.894 ~ 400046200137400

Quote

C103624[0.2 or less (Rolled)] 0.17SingleEnd Cap2×2.894 ~ 400046200137400

Quote

C103636[0.2 or less (Rolled)] 0.17SingleEnd Cap2×1.877 ~ 15002240070500

Quote

C103636[0.2 or less (Rolled)] 0.17SingleEnd Cap4×1.877 ~ 150040600141100

Quote

C104040[0.2 or less (Rolled)] 0.17SingleEnd Cap2×1.885 ~ 20002810089800

Quote

C104040[0.2 or less (Rolled)] 0.17SingleEnd Cap4×1.885 ~ 200051100179600

Quote

C1050500.2SingleEnd Cap2×1.8106 ~ 200042100140400

Quote

C7 / C850500.2SingleEnd Cap4×1.8106 ~ 600076300280700

Quote

C1050500.2SingleEnd Cap4×1.8106 ~ 600076300280700

Loading...

  1. 1

Basic Information

Types Rolled Flange Shape Round-shaped, 2 Set Screw Flats Preload No
Features Standard Conditions of Use High Speed / Dust Proofing Right Screw/Left Screw Right Screw

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support