One-size-fits-all breadboard

One-size-fits-all breadboard

[Features]
Freely select the size as this is a one-size-fits all breadboard.
There are two kinds of top surface mounting taps, M4 type and M6 type all resulting in a 25 mm matrix.
In addition, there is provided an option for the hand of mounting pitch 150 mm.
Possible to mount in an arbitrary position according to need.

Edit Part Configuration

Part Number

Configured Part Number is shown.

JF-A

 

JF-B

 

JF-C

Part Number
JF-[300-800/50][300-1000/50]
JF-[300-800/50][300-1000/50]-[2T,​4T]
JF-[300-800/50][300-1000/50]M6
JF-[300-800/50][300-1000/50]M6-[2T,​4T]
Part NumberVolume DiscountDays to Ship RoHSHandle Option L M4/M6 W

29 Days or more

10NA300 ~ 1000M4300 ~ 800

29 Days or more

102 pcs. / 4 pcs.300 ~ 1000M4300 ~ 800

29 Days or more

10NA300 ~ 1000M6300 ~ 800

29 Days or more

102 pcs. / 4 pcs.300 ~ 1000M6300 ~ 800

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support