Sign Motion Goniometer Stage (KAB)

Sign Motion Goniometer Stage (KAB)

Using a ball screw, the highly accurate goniometer is improved in "high durability", "acceleration and deceleration performance" "backlash reduction". Ideal for applications in which a small angle is repeatedly driven.

PDF

KAB07096AR

 

KAB07070AL

Part Number
KAB07070[A,​B,​C][L,​R]
KAB07070[A,​B,​C][L,​R]-[A,​B,​C,​D,​E,​F,​G,​H,​J]
KAB07096[A,​B,​C][L,​R]
KAB07096[A,​B,​C][L,​R]-[A,​B,​C,​D,​E,​F,​G,​H,​J]
Part NumberVolume DiscountDays to Ship RoHSMin. Voltage Resolution (Angle)
(deg)
Goniometer Stages Upper-axis Travel Distance
(deg)
Goniometer Stages Under-axis Travel Distance
(deg)
Goniometer Stages Rotation Center Height
(mm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Cable Option Sensor Cover Position Specifications Sensor Logic

Quote

Compliant0.0015±5±4700.340.120.34NAL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

Quote

Compliant0.0015±5±4700.340.120.342 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

Quote

Compliant0.0011±4±3960.340.120.34NAL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

Quote

Compliant0.0011±4±3960.340.120.342 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

Loading...

  1. 1

Basic Information

Types Goniometer Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Ball screw Table size Length(mm) 70
Table size Width(mm) 70 Thickness H of stage surface(mm) 52 Table surface finishes Clear Anodize
Through transmission Hole No Load Capacity (Range)(N) 30.1~50 Load Capacity(N) 39.2
Sensor Limit+Home+Near Home Number of Goniometer Axes 2-Axis

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support