Sign Motion Goniometer Stage (KGB)

Sign Motion Goniometer Stage (KGB)

Using a ball screw, the highly accurate gonio meter is improved in "high durability", "acceleration and deceleration performance" "backlash reduction". Ideal for applications in which a small angle is repeatedly driven.

PDF

KGB07070AL

 

KGB07096AL

 

KGB07122AL

Part Number
KGB07070[A,​B,​C][L,​R]
KGB07070[A,​B,​C][L,​R]-[A,​B,​C,​D,​E,​F,​G,​H,​J]
KGB07096[A,​B,​C][L,​R]
KGB07096[A,​B,​C][L,​R]-[A,​B,​C,​D,​E,​F,​G,​H,​J]
KGB07122[A,​B,​C][L,​R]
KGB07122[A,​B,​C][L,​R]-[A,​B,​C,​D,​E,​F,​G,​H,​J]
Part NumberVolume DiscountDays to Ship RoHSMin. Voltage Resolution (Angle)
(deg)
Goniometer Stages Upper-axis Travel Distance
(deg)
Goniometer Stages Rotation Center Height
(mm)
Moment Rigidity (Pitching), In the case of a single axis
("/N•cm)
Moment Rigidity (Yawing), In the case of a single axis
("/N•cm)
Moment Rigidity (Rolling), In the case of a single axis
("/N•cm)
Cable Option Sensor Cover Position Specifications Sensor Logic

7 Days or more

60.0015±5700.280.060.06NAL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

7 Days or more

60.0015±5700.280.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

7 Days or more

60.0011±4960.280.060.06NAL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

7 Days or more

60.0011±4960.280.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

7 Days or more

60.0009±31220.280.060.06NAL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

7 Days or more

60.0009±31220.280.060.062 m / 2 m One Side, Loose / Robot Cable 2 m / Robot Cable 2 m One End Loose Wire / 4 m One Side, Loose / 4M / Robot Cable 4 m / Robot Cable 4 m One End Loose Wire / Connector OnlyL Position / ReversedNC & NC & NC & NO / NC & NO & NC & NO / NO / NO / NO / NO

Loading...

  1. 1

Basic Information

Types Goniometer Stages Motor/Pulley Characteristics 5-Phase Stepping Motor Standard Table materials Aluminum
Moving Guide Cross Roller Guides Feeding Method Ball screw Table size Length(mm) 70
Table size Width(mm) 70 Thickness H of stage surface(mm) 26 Table surface finishes Clear Anodize
Through transmission Hole No Load Capacity (Range)(N) 30.1~50 Load Capacity(N) 49
Sensor Limit+Home+Near Home Number of Goniometer Axes 1-Axis

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support