Stainless Steel Narrow Pillow-Type Unit UCSPA-H1-S6

Stainless Steel Narrow Pillow-Type Unit UCSPA-H1-S6

Pillow-type unit featuring a bearing made from stainless steel and a bearing box made from either stainless steel or plastic for excellent corrosion resistance

PDF

Part Number

Configured Part Number is shown.

Part Number
UCSPA201XH1S6
UCSPA202XH1S6
UCSPA203XH1S6
UCSPA204H1S6
UCSPA207H1S6
UCSPA208H1S6
Part NumberVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Mounting Height H
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

7 Days or more

61230.281503850

82 Days or more

61530.281503850

7 Days or more

61730.281503850

4 Days or more

62030.2109005350

5 Days or more

63547.62180012300

Quote

64049.22480014300

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Pillow Type Pillow Type, Category Narrow Width
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type Unit Body Material Stainless Steel Rolling Element Material Stainless Steel
Surface Treatment No Diameter series symbol Used for Light load Fit J7
Accessory No Cover Grease Type Grease for eatables Seal Nitrile
Machining No Stroke No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support