Stainless Steel Take-Up Unit UCST-H1-S6

Stainless Steel Take-Up Unit UCST-H1-S6

Stainless steel is used for the bearing and bearing box materials, resulting in a take-up unit with excellent corrosion resistance. Slimmer design than the standard UCT series, helping to downsize machinery.

PDF

Part Number

Configured Part Number is shown.

Part Number
UCST204H1S6
UCST205H1S6
UCST206H1S6
UCST207H1S6
UCST208H1S6
UCST209H1S6
UCST210H1S6
Part NumberVolume DiscountDays to Ship RoHSShaft Bore Dia. d
(φ)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

5 Days or more

620109005350

4 Days or more

625119006300

5 Days or more

630165009050

5 Days or more

6352180012300

5 Days or more

6402480014300

5 Days or more

6452780016200

5 Days or more

6502980018600

Loading...

  1. 1

Basic Information

Unit, Type Insert Bearing Unit Bearing Unit, Type Take-Up Type Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type
Unit Body Material Cast Iron Rolling Element Material Stainless Steel Surface Treatment No
Diameter series symbol Used for Light load Fit J7 Accessory No Cover
Grease Type Grease for eatables Seal Nitrile Machining No
Stroke No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support