Adjuster, Standard Base Plate (Thrust Bearing Mounted), WD-A/WD-B

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
WD-A 16X65
WD-A 16X100
WD-A 16X100SUS
WD-A 16X130
WD-A 16X130SUS
WD-A 16X150
WD-A 16X150SUS
WD-A 16X180
WD-A 16X180SUS
WD-A 16X200
WD-A 20X100
WD-A 20X100SUS
WD-A 20X130
WD-A 20X130SUS
WD-A 20X150
WD-A 20X150SUS
WD-A 20X180
WD-A 20X180SUS
WD-A 20X200
WD-B12X50
WD-B12X100
WD-B12X100SUS
WD-B12X120
WD-B12X120SUS
WD-B12X150
WD-B12X150SUS
Part NumberVolume DiscountDays to Ship RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Size M
(mm)
Properties
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate75651816Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751001816Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751001816Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751301816Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751301816Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751501816Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751501816Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751801816Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751801816Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate752001816Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751001820Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751001820Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751301820Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751301820Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751501820Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751501820Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate751801820Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated751801820Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate752001820Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate55501512Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate551001512Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated551001512Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate551201512Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated551201512Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate551501512Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated551501512Standard / Corrosion Resistance

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Bearing embedded Height Adjusting Handle No
Load Capacity(kN) 4.9 Swivel Mechanism No Adjustor for Hex Screw No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support