Adjuster with Standard Pan Plastic (with Thrust Bearings) WD-AII/WD-BII

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
WD-A2 16X65
WD-A2 16X100
WD-A2 16X100SUS
WD-A2 16X130
WD-A2 16X130SUS
WD-A2 16X150
WD-A2 16X150SUS
WD-A2 16X180
WD-A2 16X180SUS
WD-A2 16X200
WD-A2 20X100
WD-A2 20X100SUS
WD-A2 20X130
WD-A2 20X130SUS
WD-A2 20X150
WD-A2 20X150SUS
WD-A2 20X180
WD-A2 20X180SUS
WD-A2 20X200
WD-B212X50
WD-B212X100
WD-B212X100SUS
WD-B212X120
WD-B212X120SUS
WD-B212X150
WD-B212X150SUS
Part NumberVolume DiscountDays to Ship RoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Thread Length L1
(mm)
Main Body Height l
(mm)
Thread Size M
(mm)
Properties
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate80652216Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801002216Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801002216Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801302216Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801302216Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801502216Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801502216Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801802216Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801802216Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate802002216Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801002220Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801002220Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801302220Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801302220Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801502220Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801502220Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate801802220Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated801802220Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate802002220Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate62501812Standard
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate621001812Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated621001812Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate621201812Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated621201812Standard / Corrosion Resistance
Available

5 Days or more

10[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent Chromate[Steel] SS Cold Rolled Steel PlateTrivalent Chromate621501812Standard
Available

5 Days or more

10[Stainless Steel] 304 Stainless Steel[Others] Passivated[Stainless Steel] 304 Stainless Steel Plate[Others] Passivated621501812Standard / Corrosion Resistance

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate, With Plastic, Bearing for Integration Height Adjusting Handle No
Material of rubber part Plastic Load Capacity(kN) 3.92 Swivel Mechanism No
Adjustor for Hex Screw No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support