Tee Pipe Fitting - Female, Painted Steel, Anti-Corrosion Resin Core, PQWK Series (Hitachi Metals)

Tee Pipe Fitting - Female, Painted Steel, Anti-Corrosion Resin Core, PQWK Series (Hitachi Metals)

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

Edit Part Configuration

Part Number

Configured Part Number is shown.

PQWK-ATA-20A

Part Number
PQWK-ATA-20A
Part NumberVolume DiscountDays to Ship Operating Temperature Range
(℃)

5 Days or more

0~40

Loading...

  1. 1

Basic Information

Material Bronze Max. Operating Pressure(MPa) 1 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Tee Connection Thread Type M1 Rc Thread Nominal M1 3/4B(20A)
Surface Treatment Paint Applicable Fluid Water Divisions of Max. Operating Pressure 1.0Mpa or Less
Type Fitting Interior Resin Lining Presence

Please check the type/dimensions/specifications of the part PQWK-ATA-20A in the Tee Pipe Fitting - Female, Painted Steel, Anti-Corrosion Resin Core, PQWK Series (Hitachi Metals) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support