Drainage Screw Fitting Tacker 90Y

Drainage Screw Fitting Tacker 90Y

Working fluids are sewage, effluents, ventilated air, and rainwater. The materials, shapes, dimensions, and precision conform to the Japanese Industrial Standard (JIS B 2303 Screwed drainage fittings).

Part Number

Configured Part Number is shown.

Part Number
DGTST-50A
DGTST-50X40A
DGTST-65X40A
DGTST-65X50A
DGTST-80X40A
DGTST-80X50A
DGTST-100X40A
DGTST-100X50A
Part NumberVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2 Applicable Pipes

62 Days or more

Compliant2B(50A)2B(50A)2B(50A)

62 Days or more

Compliant2B(50A)2B(50A)1 1/2B(40A)

62 Days or more

Compliant2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)

62 Days or more

Compliant2 1/2B(65A)2 1/2B(65A)2B(50A)

62 Days or more

Compliant3B(80A)3B(80A)1 1/2B(40A)

62 Days or more

Compliant3B(80A)3B(80A)2B(50A)

62 Days or more

Compliant4B(100A)4B(100A)1 1/2B(40A)

62 Days or more

Compliant4B(100A)4B(100A)2B(50A)

Loading...

  1. 1

Basic Information

Material Steel Max. Operating Pressure(MPa) 0.35 Connection Type Screw⇔Steel Pipe
Connecting Shape Tacker 90Y Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment Hot zinc plating Applicable Fluid Water / Air Divisions of Max. Operating Pressure 1.0Mpa or Less
Type Fitting Interior Resin Lining No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support