Collecting Duct Supporting Metal Fixture, Incombustible Fell Plate

Collecting Duct Supporting Metal Fixture, Incombustible Fell Plate

Horizontal pipe penetrating element auxiliary material

[Features]
· Duct and horizontal pipe penetrating element auxiliary material (treated with adhesive).
· Glass fiber - ceramic fiber felt (Ministry of Land, Infrastructure and Transport Certification Number NM-8123) is used in the base material

Part Number

Configured Part Number is shown.

Part Number
A16674-0012
A16674-0027
Part NumberVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Part number (Part number)

13 Days or more

480500NM-F

13 Days or more

9601000NM-B

Loading...

  1. 1

Basic Information

Types Collecting Piping Supports Related Part Material Glass Fiber Ceramic Fiber Felt Applicable Pipe Type Collecting Pipe
Surface Treatment No Qty.(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support