Stainless Steel Long Eye Bolt

Stainless Steel Long Eye Bolt

The neck part is long, so it can be used for thick items.

(i)Caution

  • This product can be purchased in single unit increments.
Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
MMLE020
MMLE030
MMLE050
MMLE060
MMLE080
MMLE100
MMLE120
Part NumberVolume DiscountDays to Ship Thread Size (M) Mounting Section Length

4 Days or more

227

4 Days or more

331

4 Days or more

552

4 Days or more

660

4 Days or more

860

4 Days or more

1080

4 Days or more

12100

Loading...

  1. 1

Basic Information

Material Stainless Steel (304 Stainless Steel) Thread Type Metric coarse Tip Shape Flat End
Application Standard Screw Type Complete thread

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support