• MISUMI USA offices and warehouses will close for the Christmas Holiday
    MISUMI USA will be closed Friday, December 22, 2017 and Monday, December 25, 2017 for the Christmas holiday. Orders submitted after 8:00 p.m. Eastern Time on Thursday, December 21 will be processed Saturday, December 23. Online quoting will be available on our Web Ordering System. We wish you all a happy holiday season!

Resin Band Catch-It HP

Resin Band Catch-It HP

[Features]
· A pipe clamp for one-touch securing of heat insulated piping.
· Significantly reduces operation time and the number of parts in use.
· For installation, insert the pipe in and press.
· The newly designed tabs on the engagement element feature a structure which is resistant to torsion.
· Made of polypropylene.
· Dark gray

Part Number

Configured Part Number is shown.

Part Number
A17482-0018
A17482-0022
Part NumberVolume DiscountDays to Ship Compatible Pipe Outer Diameter
(mm)
Compatible Size 5 mm Heat Insulating Material Part number (Part number)

14 Days

22.0~24.028.0±1.0HP-13

14 Days

28.0~31.033.0±1.0HP-16

Loading...

  1. 1

Basic Information

Main fit tube(or application tube)outside diameter(mm) 20 to Less than 30 Material Polypropylene Qty.(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support