Vertical Pipe Fitting with Black Vibration Proof CL Standing Band 3t Rubber

Vertical Pipe Fitting with Black Vibration Proof CL Standing Band 3t Rubber

[Features]
· The surface of the black vertical band is electrogalvanized with a polyester powder coating applied to the surface.
· A rust-resistant material, and therefore usable in high-humidity places.
· The bolt and nut are made of SUS304.

Part Number

Configured Part Number is shown.

Part Number
A10347-0011
A10347-0026
A10347-0045
A10347-0050
A10347-0064
A10347-0079
A10347-0083
A10347-0098
A10347-0115
A10347-0120
A10347-0134
Part NumberVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)

18 Days

20~Less than 3015A1/221.7

18 Days

20~Less than 3020A3/427.2

18 Days

30~Less than 4025A134

18 Days

40~Less than 5032A1 1/442.7

18 Days

40~Less than 5040A1 1/248.6

18 Days

60~Less than 7050A260.5

18 Days

70~Less than 8065A2 1/276.3

18 Days

80~Less than 9080A389.1

18 Days

100~Less than 200100A4114.3

18 Days

100~Less than 200125A5139.8

18 Days

100~Less than 200150A6165.2

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Material Steel (bolt nut is 304 Stainless Steel) Compatible Pipe Type Coating Steel Pipe
Surface Treatment Polyester Powder Coating Specifications Vibration Damping Proofing Rubber Thickness(mm) 3
Qty.(piece) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support