Phillips Flat Head Screw【1-15,000 Pieces Per Package】 (Product Specifications)

Phillips Flat Head Screw
  • Volume Discount

[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent

Part Number
CSPCSZ-BRN-M2.5-10
CSPCSZ-BRNB-M2.5-10
CSPCSZ-ST3B-M2.5-10
CSPCSZ-ST3W-M2.5-10
CSPCSZ-ST-M2.5-10
CSPCSZ-STC-M2.5-10
CSPCSZ-STCB-M2.5-10
CSPCSZ-STCNW-M2.5-10
CSPCSZ-STGSC-M2.5-10
CSPCSZ-STH-M2.5-10
CSPCSZ-STN-M2.5-10
CSPCSZ-STSP3-M2.5-10
CSPCSZ-STT3SC-M2.5-10
CSPCSZ-STTAL3B-M2.5-10
CSPCSZ-STTAL3W-M2.5-10
CSPCSZ-STTALN-M2.5-10
CSPCSZ-STTALU-M2.5-10
CSPCSZ-STTSM-M2.5-10
CSPCSZ-STU-M2.5-10
CSPCSZ-SUS-M2.5-10
CSPCSZ-SUSTAL-M2.5-10
CSPCSZ-SUSTBS-M2.5-10
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Additional Shapes Sales Unit Screw Type
Available

4 Days or more

62.5100.45[Brass] Brass[Nickel Plating] Nickel PlatingStandardLow Quantity (can be purchased from one)Complete thread

3,500 Pieces Per Package

9 Days or more

62.5100.45[Brass] Brass[Nickel Plating] Black nickelStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

62.5100.45[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

62.5100.45[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

62.5100.45[Steel] SWCH Equivalent[No] FabricStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

-2.5100.45[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

-2.5100.45[Steel] SWCH Equivalent[Chromate Plating] Black ChromateStandardBox/packageComplete thread

3,000 Pieces Per Package

9 Days or more

62.5100.45[Steel] SWCH Equivalent[Trivalent Chromate] Chrome Plating WhiteStandardBox/packageComplete thread

3,000 Pieces Per Package

9 Days or more

62.5100.45[Steel] SWCH Equivalent[Tin plating] Tin cobaltStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

62.5100.45[Steel] SWCH Equivalent[Chrome Plating] Chrome PlatingStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

62.5100.45[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingStandardBox/packageComplete thread

3,000 Pieces Per Package

9 Days or more

62.5100.45[Steel] SWCH Equivalent[Non-chrome] Non-chrome BlackStandardBox/packageComplete thread

3,000 Pieces Per Package

9 Days or more

62.5100.45[Steel] SWCH Equivalent[Stainless coating] Trivalent Stainless Steel CoatingStandardBox/packageComplete thread

3,000 Pieces Per Package

9 Days or more

62.5100.45[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackCoat with loosen prevention agent (A-lock)Box/packageComplete thread

3,000 Pieces Per Package

9 Days or more

62.5100.45[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteCoat with loosen prevention agent (A-lock)Box/packageComplete thread

3,000 Pieces Per Package

9 Days or more

62.5100.45[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingCoat with loosen prevention agent (A-lock)Box/packageComplete thread

3,000 Pieces Per Package

9 Days or more

-2.5100.45[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingCoat with loosen prevention agent (A-lock)Box/packageComplete thread

3,000 Pieces Per Package

13 Days or more

62.5100.45[Steel] SWCH EquivalentStainless Steel PlatingStandardBox/packageComplete thread

3,000 Pieces Per Package

4 Days or more

-2.5100.45[Steel] SWCH Equivalent[Bright Chromate Plating] Bright Chromate PlatingStandardBox/packageComplete thread
Available

4 Days or more

62.5100.45[Stainless Steel] 304 Stainless Steel Equivalent[No] NoStandardLow Quantity (can be purchased from one)Complete thread

4,000 Pieces Per Package

9 Days or more

62.5100.45[Stainless Steel] 304 Stainless Steel Equivalent[No] NoCoat with loosen prevention agent (A-lock)Box/packageComplete thread

4 Days or more

62.5100.45[Stainless Steel] 304 Stainless Steel Equivalent[Black Paint] Black PaintStandardLow Quantity (can be purchased from one)Complete thread

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Application Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support