Plastic Mold Nipple

Plastic Mold Nipple

An inexpensive plastic nipple that can be mounted by hand or using tools. Mount and remove without damaging the screw hole on the mold side. Easily removed if damaged.

Part Number

Configured Part Number is shown.

Part Number
NS-NP14
NS-NP18
Part NumberVolume DiscountDays to Ship Nominal of connection screw Hole diameter of hose barb
(mm)
Outer diameter of hose barb
(mm)

4 Days

1/4φ6.2φ11.5

4 Days

1/8φ5φ11.2

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water Body Material Nylon 66
Shape Straight Hose connection type Hose Barb Types of connection Male thread
Applicable Hose I.D.(φ) 8.8~11.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support