Vacuum Tweezers, Chemically Resistant, F Series

Vacuum Tweezers, Chemically Resistant, F Series

The main unit of the vacuum pin set uses fluororesin (4F-PTFE/3F-PCTFE), and close excellent air-tightness and durability.
*To use tweezers, one of the vacuum pumps "FV-10," "FV-30," "FV-60" and "FV-XP" (sold separately) is required.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
F001-D
F001-D-X
F001-D-X-100
F001-D-X-100-05-3F
F001-D-X-100-05-PK
F001-D-X-100-05-VP
F001-D-X-100-09-3F
F001-D-X-100-09-PK
F001-D-X-100-09-VP
F001-D-X-101
F001-D-X-101-01-3F
F001-D-X-101-01-PK
F001-D-X-101-01-VP
F001-D-X-101-02-3F
F001-D-X-101-02-PK
F001-D-X-101-02-VP
F001-D-X-101-03-3F
F001-D-X-101-03-PK
F001-D-X-101-03-VP
F001-D-X-101-06-3F
F001-D-X-101-06-PK
F001-D-X-101-06-VP
F001-D-Y-131
F001-D-Y-131-14-3F
F001-D-Y-131-14-PK
F001-D-Y-131-15-3F
F001-D-Y-131-15-PK
F001-D-Y-131-15-VP
F001-D-Z-110-130-0
F001-D-Z-110-130-0-01-3F
F001-D-Z-110-130-0-01-PK
F001-D-Z-110-130-0-01-VP
F001-D-Z-110-130-0-02-3F
F001-D-Z-110-130-0-02-PK
F001-D-Z-110-130-0-02-VP
F001-D-Z-110-130-0-03-3F
F001-D-Z-110-130-0-03-PK
F001-D-Z-110-130-0-03-VP
F001-D-Z-110-130-0-06-3F
F001-D-Z-110-130-0-06-PK
F001-D-Z-110-130-0-06-VP
F001-D-Z-111-130-1
F001-D-Z-111-130-1-05-3F
F001-D-Z-111-130-1-05-PK
F001-D-Z-111-130-1-05-VP
F001-D-Z-111-130-1-09-3F
F001-D-Z-111-130-1-09-PK
F001-D-Z-111-130-1-09-VP
F001-D-Z-130-0
F001-D-Z-130-1
F002-D
F002-D-X
F002-D-X-100
F002-D-X-100-05-3F
F002-D-X-100-05-PK
F002-D-X-100-05-VP
F002-D-X-100-09-3F
F002-D-X-100-09-PK
F002-D-X-100-09-VP
F002-D-X-101
Part NumberVolume DiscountDays to Ship RoHSComponents Valve Open-Close System Axis Connection Method Axis Details Cap Details Collet Chuck Absorption Part Details Absorption Chip Size
(Inch)
Absorption Chip Size W
(mm)
Absorption Chip Size L2
(mm)
Main Body + Component Parts Details

5 Days or more

10Main Body OnlyNormally ClosedNANA-NANA----

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeNAX, Z Type CapsNANA----

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeScrew-In X-AxisX, Z Type CapsNANA----

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip62637Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip62637Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip62638Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNANA----

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip51535Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip51535Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip51535Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip51330Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip51330Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip51330Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip62640Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip62640Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip63038Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip41030Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip41030Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFreely TypePlug X AxisX, Z Type CapsNAX and Z-Type Chip41030Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFixed TypeNAY CapsNANA----

5 Days or more

-Main Body+ComponentsNormally ClosedFixed TypeNAY CapsNAY-Type Chip83186Vacuum Pump Sold Separately

5 Days or more

-Main Body+ComponentsNormally ClosedFixed TypeNAY CapsNAY-Type Chip83186Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFixed TypeNAY CapsNAY-Type Chip1247162Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFixed TypeNAY CapsNAY-Type Chip1247162Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedFixed TypeNAY CapsNAY-Type Chip1251180Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)NA----

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip51535Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip51535Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip51535Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip51330Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip51330Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip51330Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip62640Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip62640Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip63038Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip41030Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip41030Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypePlug Z AxisX, Z Type CapsCollet Chuck (φ2.3)X and Z-Type Chip41030Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeScrew-In Z-AxisX, Z Type CapsCollet Chuck (φ3.4)NA----

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeScrew-In Z-AxisX, Z Type CapsCollet Chuck (φ3.4)X and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeScrew-In Z-AxisX, Z Type CapsCollet Chuck (φ3.4)X and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeScrew-In Z-AxisX, Z Type CapsCollet Chuck (φ3.4)X and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeScrew-In Z-AxisX, Z Type CapsCollet Chuck (φ3.4)X and Z-Type Chip62637Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeScrew-In Z-AxisX, Z Type CapsCollet Chuck (φ3.4)X and Z-Type Chip62637Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeScrew-In Z-AxisX, Z Type CapsCollet Chuck (φ3.4)X and Z-Type Chip62638Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeNAX, Z Type CapsCollet Chuck (φ2.3)NA----

5 Days or more

10Main Body+ComponentsNormally ClosedCollet Chuck TypeNAX, Z Type CapsCollet Chuck (φ3.4)NA----

5 Days or more

10Main Body OnlyNormally OpenNANA-NANA----

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeNAX, Z Type CapsNANA----

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeScrew-In X-AxisX, Z Type CapsNANA----

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip83141Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip62637Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip62637Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypeScrew-In X-AxisX, Z Type CapsNAX and Z-Type Chip62638Vacuum Pump Sold Separately

5 Days or more

10Main Body+ComponentsNormally OpenFreely TypePlug X AxisX, Z Type CapsNANA----

Loading...

Basic Information

Types Vacuum Tweezers Application Wafer Transport Features Chemical Resistance / Heat resistant
Body Material Teflon

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support