Vacuum Tweezers, Conductive, C Series, Conductive Porous Tip

Vacuum Tweezers, Conductive, C Series, Conductive Porous Tip

Optimal for handling of compound semiconductors, thin wafers, etc. The material used is conductive PEEK.

[Features]
· Nylon resin-containing carbon fiber (TORAYCA) which features excellent physical properties and conductivity is used for the vacuum tweezer body.
· Moreover, the inner valve is made of fluororesin and the perimeter is covered with type of nylon containing carbon fiber produced via a special method which does not degrade air-tightness.
· Therefore, opening and closing of a light valve is possible in the same manner as the conventional F series. (Patented)
·The specific resistance of the nylon connector connected to the rear portion of the main body is controlled to within 10^6±1.
· The adsorption tip corresponds to a carbon fiber guide with excellent chemical resistance, heat resistance, and toughness.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
64
66
Part NumberVolume DiscountDays to Ship RoHSAbsorption Chip Size
(Inch)

5 Days or more

103–5

5 Days or more

108–12

Loading...

  1. 1

Basic Information

Types Vacuum Tweezers Application Wafer Transport Features Electrical Conductivity / Chemical Resistance / Heat resistant
Absorption Part Details Conductive Porous Chip

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support