Ciccolo Brass (Chrome Plated Finish) Angle Model CS Double-End Inner Thread Model

Ciccolo Brass (Chrome Plated Finish) Angle Model CS Double-End Inner Thread Model

[Features]
· Long seller recommended with confidence.
· Working actively in various fields with reliability and results.
· The smallest needle valve that is easy to use, convenient and is capable of making delicate high flow rate adjustments.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
CS-3011
CS-3022
CS-3033
Part NumberVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

6 Days or more

1/8B(6A)-10~801/8B(6A)

6 Days or more

1/4B(8A)-10~801/4B(8A)

6 Days or more

3/8B(10A)-10~803/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Angle Body Material C3771BE
Primary Side (Supply Side) Connection Type A R(PT) Body Lining No Handle Shape Round-shaped handle
Connection Type D in the Secondary Side(Controlled Side) R(PT) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support