Ciccolo Brass (Chrome-Plated Finish) 7000 Series CW Both Internal Screws

Ciccolo Brass (Chrome-Plated Finish) 7000 Series CW Both Internal Screws

[Features]
· Smallest needle valve that is easy to use, economical, and allows for pinpoint adjustment of flow rate.
· [Lock mechanism] and [Open angle indication function] are combined in one unit.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
CW-7011
CW-7022
CW-7033
Part NumberVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Operating Temperature Range
(℃)
Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)

10 Days or more

101/8B(6A)-10~801/8B(6A)

10 Days or more

101/4B(8A)-10~801/4B(8A)

10 Days or more

103/8B(10A)-10~803/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material C3771BE
Primary Side (Supply Side) Connection Type A Rc(PT) Body Lining No Handle Shape Metal round handle
Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support